UL-1-IPS 3/4
Part of the UL Series
Ordering Code: 0067461
UPC: 098268394948
Lead Free: NO
3/4 In Union Elbow, Fip X Male
This 3/4 inch bronze union elbow is used in steam and hot water systems. It features a bronze body with FIP female threaded x male threaded union connections, bronze nut, and brass tailpiece.
Features
- Bronze body
- Union elbow is pressure tested
- FIP x male union connections
- Male union
| Specifications | |
|---|---|
| Body Finish | Bronze |
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268394948 |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 20 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | IPS |
| Lead Free | NO |
| Maximum Working Pressure-BAR | 4.20 |
| Maximum Working Pressure-PSI | 60 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Union Joint |
| Part Number | 0067461 |
| Series | UL |