UL-2-CXTMV
Part of the UL Series
Ordering Code: 0067463
UPC: 098268394962
Lead Free: NO
3/4 In Union Elbow, Solder X Male
This 3/4 inch bronze union elbow is used in steam and hot water systems. It features a bronze body with solder x male threaded union connections, bronze nut, and brass tailpiece.
Features
- Bronze body
- Union elbow is pressure tested
- Solder x male union connections
- Male union
Specifications | |
---|---|
Body Finish | Bronze |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268394962 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Socket |
Lead Free | NO |
Maximum Working Pressure-BAR | 4.20 |
Maximum Working Pressure-PSI | 60 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Union Joint |
Part Number | 0067463 |
Series | UL |