OTV-FL
Discontinued - Replaced By: OTV-FLM1
Part of the OTV Series
Ordering Code: 0067650
UPC: 098268633450
Lead Free: NO
1/2 In Brass Oil Tank Valve, Flare Nut
This Oil Tank Valve, 1/2 IN Watts Model OTV, is used as a shutoff valve for oil tanks. It features a brass body and iron handwheel and comes with threaded male connection x threaded female connection. The maximum working pressure is 125 psi (8.6 bar) WOG.
Features
- Brass
- Screwed in bonnet
- Threaded male connection x threaded female connection
- Rising stem
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268633450 |
| Lead Free | NO |
| Part Number | 0067650 |
| Series | OTV |