RPV-TS
Discontinued
Part of the RPV Series
Ordering Code: 0207512
UPC: 098268802689
Lead Free: Not In Scope
3/4 In Purge And Balancing Valve, Female Npt X Solder
This 3/4 IN residential purge and balancing valve is used in heating applications on boiler return piping to facilitate removal of air from heating zones on initial fill and to control water flow through circulation loop. It also serves as a shutoff valve and a drain valve for each zone or loop. It consists of a one-piece brass/bronze body construction, plated brass ball, virgin PTFE seats, hose thread connection for purging, and iron handle. It has female NPT thread x solder connections. It provides high-volume purging, accurate balancing, a positive drip-tight shutoff, and is ideal for use in hydronic heating loops. Maximum working pressure is 50 psi (344.8kPa).
Features
- One piece construction
- Maximum air purging
- Positive shut off dual valve design
- New 90 degree models allow tight mounting to wall
| Specifications | |
|---|---|
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Female Threaded |
| Lead Free | Not In Scope |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Socket |
| Vacuum Breaker | No |