RPV-S M1 3/4
Part of the RPVM1 Series
Ordering Code: 0207532
UPC: 098268502107
Lead Free: Not In Scope
3/4 IN Residential Purge Valve with Sweat Connections
This 3/4 inch residential purge and balancing valve is used in heating applications to facilitate removal of air from heating zones on initial fill and to control water flow through a circulation loop. It also serves as a shutoff valve and a drain valve for each zone or loop. This valve consists of a one-piece brass body with brass drain, plated brass ball, virgin PTFE seats, hose thread connection for purging, iron handle, and sweat end connections. It provides high volume purging, accurate balancing, a positive drip-tight shutoff and is ideal for use in hydronic heating loops. The maximum working pressure is 50 psi (344.8kPa).
Features
- Full port ball valve
- 1/2 IN purge port
- Sweat connections
- Tethered purge port cap
| Specifications | |
|---|---|
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Socket |
| Lead Free | Not In Scope |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Socket |