RPV-ST M1 1
Part of the RPVM1 Series
Ordering Code: 0207536
UPC: 098268572223
Lead Free: Not In Scope
1 In Residential Purge Valve, Sweat X Fpt Connections
This 1 inch residential purge and balancing valve is used in heating applications to facilitate removal of air from heating zones on initial fill and to control water flow through a circulation loop. It also serves as a shutoff valve and a drain valve for each zone or loop. This valve consists of a one-piece brass body with brass drain, plated brass ball, virgin PTFE seats, hose thread connection for purging, iron handle, and sweat by FPT end connections. It provides high volume purging, accurate balancing, a positive drip-tight shutoff and is ideal for use in hydronic heating loops. The maximum working pressure is 50 psi (344.8kPa).
Features
- Full port ball valve
- 1/2 IN purge port
- Sweat by FPT connections
- Tethered purge port cap
Specifications | |
---|---|
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Tee Handle |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Socket |
Lead Free | Not In Scope |
Maximum Temperature-Fahrenheit | 25 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Valve Style | 1-piece |