RPVM1-PRESS 1 1/4
Part of the RPVM1 Series
Ordering Code: 88009103
UPC: 098268195675
Lead Free: YES
1 1/4 IN Residential Purge Valve with Press Connections
This 1 1/4 inch Press residential purge and balancing valve is used in heating applications to facilitate removal of air from heating zones on initial fill and to control water flow through a circulation loop. It also serves as a shutoff valve and a drain valve for each zone or loop. This valve consists of a one-piece brass body with brass drain, plated brass ball, virgin PTFE seats, hose thread connection for purging, iron handle, and press end connections. It provides high volume purging, accurate balancing, a positive drip-tight shutoff and is ideal for use in hydronic heating loops.
Features
- Full port ball valve
- 1/2 IN purge port
- Press connections
- Tethered purge port cap
| Specifications | |
|---|---|
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | Does Not Apply To Product |
| Inlet Connection Type | Press |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 250 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Press |
| Vacuum Breaker | No |