SCV 1/8
Discontinued - Replaced By: SCV 1/8 R
Part of the SCV Series
Ordering Code: 0376455
UPC: 098268472059
Lead Free: Not In Scope
1/8 In Service Check Valve
Series SCV Service Check Valves are used in heating applications between boiler piping and system components to facilitate the servicing of components under pressure, such as thermal expansion tanks and float vents, without draining the piping. As the component is threaded into the Service Check Valve, the spring loaded valve opens to system pressure. As the component is removed, the valve closes, maintaining system integrity while the component is being inspected. Series SCV is not to be used on safety relief valves or other safety or flow sensitive components.
Features
- Facilitate the servicing of components under pressure
- Spring loaded valve
- Maintains system integrity during servicing
- Not intended for pressure relief
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 1/8 IN |
| Inlet Connection Size-Metric | 3 MM |
| Lead Free | Not In Scope |
| Outlet Connection Size | 1/8 IN |