WIB-80-150 3/4
Discontinued
Part of the WIB Series
Ordering Code: 0039506
UPC: 098268592504
Lead Free: Not In Scope
3/4 In Inverted Bucket Steam Trap, 150 psi
This 3/4 IN inverted bucket steam trap is used in steam main and process applications to provide reliable condensate removal. It features an iron body, stainless steel bucket and linkage, stainless steel valve and seat and non-asbestos cover gasket. It is water hammer resistant and drains condensate at saturation temperatures. Operating pressure is 150 psi.
Features
- Cast iron body and cover
- Stainless steel valve and seat
- Cover gasket
- Test and drain plug
Specifications | |
---|---|
Air Venting | No Vent |
Body Material | Cast Iron |
Body Pattern | Inline |
Brand | Watts |
EAN | 098268592504 |
Hydronic Item Type | Steam Trap |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Maximum Pressure-PSI | 150 |
Maximum Steam Pressure-PSI | 150 |
Maximum Temperature-Fahrenheit | 406 |
Maximum Working Pressure-PSI | 150 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0039506 |
Series | WIB |