WIB-80-20 3/4
Discontinued
Part of the WIB Series
Ordering Code: 0039504
UPC: 098268592481
Lead Free: Not In Scope
3/4 In Inverted Bucket Steam Trap, 20 psi
This 3/4 IN inverted bucket steam trap is used in steam main and process applications to provide reliable condensate removal. It features an iron body, stainless steel bucket and linkage, stainless steel valve and seat and non-asbestos cover gasket. It is water hammer resistant and drains condensate at saturation temperatures. Operating pressure is 20 psi.
Features
- Cast iron body and cover
- Stainless steel valve and seat
- Cover gasket
- Test and drain plug
| Specifications | |
|---|---|
| Air Venting | No Vent |
| Body Material | Cast Iron |
| Body Pattern | Inline |
| Brand | Watts |
| EAN | 098268592481 |
| Hydronic Item Type | Steam Trap |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 20 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Not In Scope |
| Maximum Pressure-PSI | 150 |
| Maximum Steam Pressure-PSI | 20 |
| Maximum Temperature-Fahrenheit | 406 |
| Maximum Working Pressure-PSI | 20 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0039504 |
| Series | WIB |