WTD-600 3/4
Part of the WTD Series
Ordering Code: 0038202
UPC: 098268634372
Lead Free: NO
3/4 In Thermodynamic Steam Trap
This thermodynamic steam trap, 3/4 IN Watts Model WTD, is used to efficiently drain steam mains, steam tracing lines, and small process equipment. It consists of a stainless steel body construction, stainless steel cap, and stainless steel disc. It provides a tight shutoff, is water hammer resistant, and drains condensate at saturation temperatures. It is ideal for use in steam main drainage, superheated steam applications, stream tracing lines, freeze protection for outside applications, and small process equipment.
Features
- Compact design
- Water hammer resistant
- Tight shutoff
- Stainless steel body
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268634372 |
Hydronic Item Type | Steam Trap |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Operating Temperature-Fahrenheit | 800 |
Maximum Pressure-PSI | 600 |
Maximum Steam Pressure-PSI | 600 |
Maximum Temperature-Fahrenheit | 800 |
Maximum Working Pressure-PSI | 600 |
Minimum Working Pressure-PSI | 3.50 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | NPT |
Part Number | 0038202 |
Series | WTD |