LFMMV-HTK 3/4
Part of the LFMMV Series
Ordering Code: 0559178
UPC: 098268086263
Lead Free: Yes
3/4 IN Hot Water Tank Capacity Extender, Includes LFMMV Mixing Valve, SS Hose, Tee and Elbow
The LFMMV-HTK hot water tank capacity extender is designed to maximize hot water systems for both performance and safety in residential and commercial applications. This kit enables water heaters to operate at higher temperatures, reducing the risk of Legionella and other harmful bacteria while delivering up to 133 percent more hot water capacity depending on storage and incoming water temperature. Featuring an advanced thermostatic mixing valve, this kit ensures precise temperature control, 80 to120 degrees F, and complies with ASSE 1017 and 1070 standards. This kit includes a 3/4 inch model LLMMV mixing valve, stainless steel connector, tee, and elbow for easy installation.
Features
- Boost hot water capacity, up to 133 percent more usable hot water by running your tank at higher temperatures
- Thermostatic mixing valve for precise temperature control to keep water between 80 to 120 degree F
- Includes valve, stainless steel connector, tee, and elbow for easy installation
- ASSE 1070, ASSE 1017 and UPC listed
- Durable, lead free design built with corrosion-resistant copper silicon alloy for long-lasting reliability
| Specifications | |
|---|---|
| Body Finish | Rough Bronze |
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Capacity | 20 GPM at 125 PSI |
| Cold Inlet Temperature Range | 39 to 80 degree F |
| Cold Water Bypass | No |
| Cold Water Inlet Connection Size | 3/4 IN |
| Cold Water Inlet Connection Type | Union Female Threaded |
| Cold Water Inlet Thread Type | NPT |
| Factory Set Temperature-Fahrenheit | 105 |
| Flow Rate | 0.5 to 13 GPM |
| Hot Inlet Temperature Range | 120 to 180 degree F |
| Hot Water Inlet Connection Size | 3/4 IN |
| Hot Water Inlet Connection Type | Union Male Threaded |
| Hot Water Inlet Thread Type | NPT |
| Lead Free | Yes |
| Maximum Pressure Differential | 25 percent |
| Maximum Working Pressure-PSI | 125 |
| Minimum Differential Temperature-Fahrenheit | 5 |
| Minimum Static Pressure-PSI | 30 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Size-Metric | 19 MM |
| Outlet Connection Type | Union Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0559178 |
| Series | LFMMV |
| Temperature Adjustment Range | 80 to 120 degree F |
| UPC | 098268086263 |
| Wi-Fi Enabled | No |