LFMMVM1-PEX 3/4
Part of the LFMMV Series
Ordering Code: 0559117
UPC: 098268451801
Lead Free: Yes
3/4 IN Lead Free Thermostatic Mixing Valve, Crimp End Connections, Adjustable Out 80-120 F
This 3/4 IN lead free thermostatic mixing valve is designed for commercial, residential, or institutional environments for supplying baths or lavatories with tempered water. The double throttling design controls both hot and cold water supply to the mixed outlet. It consists of a lead free brass body with crimp end connections for PEX tubing, integral filter washers, solid wax hydraulic principle thermostat, and check valves with a locking mechanism for the temperature setting. The adjustable field range temperature at mixed outlet is 80 to 120 degrees F (27 to 49 degrees C). The maximum pressure rating is 150 psi (10.3 bar).
Features
- Lead free brass construction
- Thermal actuation technology for precise temperature control
- Locking mechanism secures temperature setting
- ASSE 1070, ASSE 1069, ASSE 1017 and UPC listed
| Specifications | |
|---|---|
| Body Finish | Rough Bronze |
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Capacity | 20 GPM at 125 PSI |
| Cold Inlet Temperature Range | 39 to 85 degree F |
| Cold Water Bypass | No |
| Cold Water Inlet Connection Size | 3/4 IN |
| Cold Water Inlet Connection Type | Crimped |
| Cold Water Inlet Thread Type | Does Not Apply To Product |
| Factory Set Temperature-Fahrenheit | 105 |
| Flow Rate | 0.5 to 20 GPM |
| Hot Inlet Temperature Range | 120 to 180 degree F |
| Hot Water Inlet Connection Size | 3/4 IN |
| Hot Water Inlet Connection Type | Crimped |
| Hot Water Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Maximum Pressure Differential | 25 percent |
| Maximum Working Pressure-PSI | 150 |
| Minimum Differential Temperature-Fahrenheit | 5 |
| Minimum Static Pressure-PSI | 30 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Size-Metric | 19 MM |
| Outlet Connection Type | Crimped |
| Outlet Temperature Accuracy | +/- 3 degree F |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0559117 |
| Series | LFMMV |
| Temperature Adjustment Range | 80 to 120 degree F |
| UPC | 098268451801 |
| Wi-Fi Enabled | No |