LFN170M3-CSUT 1 1/4
Part of the LFN170 CSUT Series
Ordering Code: 0559169
UPC: 686408612191
1 1/4 IN Lead Free Master Tempering Valve with Checkstops, Paraffin Based Thermostat
This 1 1/4 inch lead free master tempering valve is designed for use in commercial and institutional applications, to mix hot and cold water to reduce high service water temperature to the building distribution piping system. It is designed for installation at the hot water source. It features a lead free brass body construction, a copper paraffin thermostat assembly and a lockable temperature adjustment for increased safety. Polysulfone internals resist excessive heat, liming and corrosion, and a single-seat design ensures tight shut off in the event of cold water supply loss. This valve also includes three-in-one checkstops to prevent cross flow, isolate valve for maintenance and integral screens to filter out debris. Listed to ASSE 1017 and IAPMO cUPC in compliance with CSA B125.3. The temperature range is 90 to 180 degrees F (32 to 82 degrees C) and the maximum pressure is 125 psi.
Features
- Paraffin-based thermostat to sense and adjust outlet temperature
- Dirt and lime resistant poppet and seat design
- 95 gallons per minute capacity at 45 psiD
- Vandal resistant locking mechanism to secure temperature setting
| Specifications | |
|---|---|
| Body Finish | Rough Bronze |
| Buy American Act Compliant | YES |
| Capacity | 104 GPM at 60 PSI |
| Cold Inlet Temperature Range | 40 to 80 degree F |
| Cold Water Bypass | No |
| Cold Water Inlet Connection Size | 1 1/4 IN |
| Cold Water Inlet Thread Type | NPT |
| Flow Rate | 4 to 104 GPM |
| Hot Inlet Temperature Range | 120 to 180 degree F |
| Hot Water Inlet Connection Size | 1 1/4 IN |
| Hot Water Inlet Thread Type | NPT |
| Maximum Working Pressure-PSI | 125 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Size-Metric | 32 MM |
| Outlet Thread Type | NPT |
| Temperature Adjustment Range | 90 to 180 degree F |
| Wi-Fi Enabled | No |