N170 CSUT
Discontinued - Replaced By: LFN170 CSUT
Master Tempering Valves for Hot Water Distribution with Checkstops
The N170 CSUT Master Tempering Valve Series is designed for use in commercial and institutional applications, to mix hot and cold water to reduce high service water temperature to the building distribution piping system. The N170 CSUT series is designed for installation at the hot water source. It features bronze body construction, a copper/paraffin thermostat assembly and a lockable temperature adjustment for increased safety. Polysulfone internals resist excessive heat, liming and corrosion, and a single-seat design ensures tight shut-off in the event of cold water supply loss. Three-in-one checkstops prevent cross flow, isolate valve for maintenance and integral screens filter out debris. The N170 CSUT is listed to ASSE 1017 and IAPMO cUPC in compliance with CSA B125.3. Temperature range is 90 to 180°F (32 to 82°C). Maximum pressure is 125psi.
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific N170 CSUT
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |