LFWP21B-12
Discontinued - Replaced By: LFWP21B-12PB
Part of the LFWP21B Series
Ordering Code: 0653121
UPC: 098268442335
Lead Free: YES
3/4 Cf X 3/4 Fs Lead Free Crimpring (TM) Female Sweat Elbow, Bulk Qty 100
This lead free CrimpRing (TM) by sweat elbow is used during installation or field repairs of WaterPEX (R) tubing to make a tight turn. This 3/4 CF by 3/4 inch FS elbow is made of lead free brass and provides a leak proof seal. Bulk pack of 100.
Features
- Manufactured from lead free brass
- NSF-PW, B137.5, ASTM F877, F1807 certified
- Used for tight turns with SDR-9 PEX pipe
- Crimp by female sweat fitting
Specifications | |
---|---|
Bend Degree | 90 degree |
Body Finish | Does Not Apply To Product |
Body Material | Lead Free Brass |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268442335 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Crimped |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Working Pressure-BAR | 11.00 |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Celsius | 93.00 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature - Celsius | -1.00 |
Minimum Temperature-Fahrenheit | 30 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Socket |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0653121 |
Series | LFWP21B |
Suitable for Gas Service | No |