WP9CE-08 08
Part of the WP9CE Series
Ordering Code: 0651817
UPC: 098268774856
Size: 1/2 IN
Lead Free: Not In Scope
1/2 In Stainless Steel Close-Ear Cinchclamp (TM) For Use With Sdr9 Potable And Hydronic Pex Tubing, Bulk Pack
This 1/2 inch stainless steel cinch clamp is used for connecting SDR9 PEX tubing to crimp type PEX fittings. It is made from corrosion resistant annealed 304 stainless steel, and can be used with both brass and poly-alloy PEX fittings. The special patented close-ear design is designed so that the cinch clamp indexes or stays in position over the PEX fitting barbs for fast, accurate placement. It meets all national dimensional codes and standards and is NSF listed. Bulk Pack of 100.
Features
- Corrosion resistant annealed 304 stainless steel
- Patented close-ear design for fast and easy positioning over brass and poly-alloy PEX fitting barbs
- Meets all applicable national codes and standards and is NSF listed
- For use with SDR-9 PEX pipe
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268774856 |
Fitting Name | Clamp |
Lead Free | Not In Scope |
Part Number | 0651817 |
Series | WP9CE |
Size (mm) | 1/2 IN |