WP9CE-12PB 12
Discontinued - Replaced By: WP9S-12PB 12
Part of the WP9CE Series
Ordering Code: 0651816
UPC: 098268774849
Size: 3/4 IN
Lead Free: Not In Scope
3/4 In Stainless Steel Close-Ear Cinchclamp (TM) For Sdr9 Potable And Hydronic Pex Tubing, 100 Pack
This 3/4 inch stainless steel cinch clamp is used for connecting SDR9 PEX tubing to crimp type PEX fittings. It is made from corrosion resistant annealed 304 stainless steel, and can be used with both brass and poly-alloy PEX fittings. The special patented close-ear design is designed so that the cinch clamp indexes or stays in position over the PEX fitting barbs for fast, accurate placement. It meets all national dimensional codes and standards and is NSF listed. Package of 10.
Features
- Corrosion resistant annealed 304 stainless steel
- Patented close-ear design for fast and easy positioning over brass and poly-alloy PEX fitting barbs
- Meets all applicable national codes and standards and is NSF listed
- For use with SDR-9 PEX pipe
| Specifications | |
|---|---|
| Body Material | Stainless Steel |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268774849 |
| Fitting Name | Clamp |
| Lead Free | Not In Scope |
| Part Number | 0651816 |
| Series | WP9CE |
| Size (mm) | 3/4 IN |