WP9S-06
Part of the WP9S Series
Ordering Code: 0650541
UPC: 098268313260
Size: 3/8 IN
Lead Free: Not In Scope
3/8 In Stainless Steel Cinchclamp (TM), 100 Pack
This 3/8 stainless steel cinch clamp is used for connecting PEX to crimp type fittings in hard-to-reach spaces. It is made from corrosion-resistant annealed 304 stainless steel, and can be used with poly-alloy fittings. It meets ASTM F2098. Bulk pack of 100.
Features
- Stainless steel
- NSF-14, ASTM F2098 certified
- Unique tab design makes complete connections in tight spaces
- For use with SDR-9 PEX pipe
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268313260 |
Fitting Name | Clamp |
Lead Free | Not In Scope |
Part Number | 0650541 |
Series | WP9S |
Size (mm) | 3/8 IN |