WP9S-12 12
Part of the WP9S Series
Ordering Code: 0650543
UPC: 098268313284
Size: 3/4 IN
Lead Free: Not In Scope
3/4 In Stainless Steel Cinchclamp™, 100 Pack
This 3/4 stainless steel cinch clamp is used for connecting PEX to crimp type fittings in hard-to-reach spaces. It is made from corrosion-resistant annealed 304 stainless steel, and can be used with poly-alloy fittings. It meets ASTM F2098. Bulk pack of 100.
Features
- Corrosion resistant annealed 304 stainless steel
- Positive mechanical connection to seal PEX tubing
- Unique tab design makes complete connections in tight spaces
- For use with SDR-9 PEX pipe
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268313284 |
Fitting Name | Clamp |
Lead Free | Not In Scope |
Part Number | 0650543 |
Series | WP9S |
Size (mm) | 3/4 IN |