WPTC-1
Part of the WPTC-1PB Series
Ordering Code: 0650864
UPC: 098268317176
Lead Free: Not In Scope
Pex Basic Tubing Cutter
This WaterPEX tubing cutter, model WPTC-1, is of all metal construction. This makes this cutter superior to plastic models.
Features
- All metal construction
- Individually boxed
- Durable
- Integral handle lock
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268317176 |
Lead Free | Not In Scope |
Material | Metal |
Outer Diameter | Does Not Apply To Product |
Part Number | 0650864 |
Series | WPTC-1PB |