WPTC16-300R
Discontinued - Replaced By: WPTC16-100R
Part of the WPTC-R Series
Ordering Code: 0651063
UPC: 098268001662
Lead Free: YES
WPTC16-300R 1WATERPEXX300COIL-RED
| Specifications | |
|---|---|
| Bend Radius | 10 IN |
| Body Material | Cross-Linked Polyethylene |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Color | Red |
| EAN | 098268001662 |
| Inner Diameter | 1 IN |
| Lead Free | YES |
| Maximum Operating Temperature-Celsius | 93.00 |
| Maximum Operating Temperature-Fahrenheit | 200 |
| Outer Diameter | 1 1/8 IN |
| Part Number | 0651063 |
| Series | WPTC-R |