150A-HA 3/4
Discontinued - Replaced By: LF150A-HA 3/4
Part of the 150A Series
Ordering Code: 0269508
UPC: 098268012767
3/4 In Water Hammer Arrestor With Hose Thread Adapter
This 3/4 inch water hammer arrestor with hose thread adapter provides economical and effective single fixture protection used in residential water system applications such as washing machines applications. It is designed to control the water pressure shock and prevent water hammer conditions that are damaging to pipes and appliances. It consists of a stainless steel top and lower chamber, sealed-in diaphragm which flexes to absorb the shock, and a brass hex adapter with attached 3/4 inch hose thread adapter for direct mounting to a washing machine shutoff valve. This water hammer arrestor may be installed in new or existing plumbing systems vertically, horizontally or at any angle and should be installed as close to the shock source as possible, with one unit for each hot and cold water lines up to 150 psi (10.6 bar) working pressure. It is factory air charged at 30 psi (207 kPa) and is easily rechargeable with a standard tire valve connection and air-tight sealing cap.
Features
- Unit is factory pre-charged to 30 psi (207 kPa)
- Includes 3/4 IN hose thread adapter
- Molded diaphragm with a special thermo plastic coating to prevent rust
- Can be installed vertically, horizontally or any angle in concealed locations without access panels
- May be installed at any angle
| Specifications | |
|---|---|
| Air Precharge | 60 PSI |
| Air Valve | No |
| Body Material | Stainless Steel |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Connection Size | 3/4 IN |
| Connection Size-Metric | 20 MM |
| Connection Type | Male Threaded |
| EAN | 098268012767 |
| Factory Set Pressure-PSI | 30 |
| Lead Free | NO |
| Maximum Operating Temperature-Celsius | 82.00 |
| Maximum Operating Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 10.00 |
| Maximum Working Pressure-PSI | 150 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Part Number | 0269508 |
| Product Overall Height | 4.3125 IN |
| Product Width | 3.40625 IN |
| Series | 150A |
| Temperature Range | 33 to 180 degree F |
| Thread Type | GHT |