Valves with Press Connections

Under PRESSure

Make soldering a thing of the past. We now offer a comprehensive line of valves with press connections for light commercial and residential applications. These valves can be used for both new construction and renovation projects in place of a solder joint.

The possibilities are endless:

  • Join copper tubing to brass and bronze fittings without soldering
  • Create a strong, reliable, watertight seal in a fraction of the time
  • Avoid the fire hazard of soldering – no burn permits required
  • Save time and labor in both new installations and repairs

Valves with Press Connections

LF25AUB-Z3

LF25AUB Z3

LFN45B-M1

LFN45B

LFN45B-L

LFN45B L

LF1170

LF1170

9D

9D

B911

B911

BD911

BD911

BD1156F

BD1156F

LFN55B-M1

LFN55B M1

LFMMV

LFMMV

LF007

LF007

LF009

LF009

IPF

IPF