LFN45BDU-EZ-PEXXPEX-M1 1
Part of the LFN45B-EZ Series
Ordering Code: 0125316
UPC: 098268860450
Lead Free: YES
1 IN Lead Free Water Pressure Reducing Valve, Double Union, PEX Union Inlet and Outlet, Adjust 25-75 psi, Factory Calibrated
This 1 inch lead free brass cartridge style water pressure reducing valve is designed to reduce incoming water pressure to protect plumbing components and reduce the water consumption for commercial, industrial and residential applications. It features a lead free cast copper silicon alloy body, thermoplastic seat cartridge, crimp union end connections, reinforced diaphragm, easy to adjust pressure setting, and a bypass valve to control thermal expansion pressure. The reduced pressure rating is set at 50 psi (345 kPa). The maximum working pressure is 400 psi (27.6 bar) and temperature range is 33 to 180 degrees F (0.5 to 82 degrees C).
- Easy to adjust pressure setting
- Bypass feature controls thermal expansion pressure
- Integral stainless steel strainer to stop debris
- Parts are easily and quickly serviceable without removing valve from line
- Crimp double union end connections for PEX tubing
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.8 to 5.2 |
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Corrosion Resistant Coating | Yes |
Disc Material | Elastomer |
EAN | 098268860450 |
Gauge Option | No Gauge |
GDS Status | Registered |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 1 IN |
Inlet Connection Type | Union Pex |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 27.60 |
Maximum Working Pressure-PSI | 400 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Union Pex |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0125316 |
Series | LFN45B-EZ |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Trim Material | Engineered Composite |
Valve Style | Standard |