152AT-30140 1/2
Part of the 152A Series
Ordering Code: 0830887
UPC: 098268095708
Lead Free: NO
1/2 IN Iron Process Steam Pressure Regulator, Tight Seating, Reduced Pressure Range 30 to 140 psi, PTFE Valve Disc
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 30 to 140 |
Body Material | Iron |
Brand | Watts |
Gauge Option | No Gauge |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Female Threaded |
Lead Free | NO |
Maximum Operating Temperature-Celsius | 149.00 |
Maximum Operating Temperature-Fahrenheit | 300 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Type | Kit |
Valve Style | Standard |