152SST-30-140 1
Part of the 152SS Series
Ordering Code: 0842118
UPC: 098268259346
Lead Free: NO
1 IN SS Process Steam Pressure Regulator, Tight Seating, Reduced Pressure Range 30 to 140 psi
This 1 inch stainless steel process steam pressure regulator is designed to offer a highly sensitive response to reduce pressure changes and maintains the fullest possible volume without appreciable reduced pressure drop. It's tight seating is used for dead end and liquid services. This valve consists of a stainless steel body construction with NPT threaded female inlet and outlet connections, stainless steel strainer, stainless steel diaphragm, PTFE disc, and sensitivity adjustment feature for critical flow with a reduced pressure range of 30 to 140 psi.
Features
- Stainless steel body
- Sensitivity adjustment
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 30 to 140 |
Body Material | Stainless Steel |
Brand | Watts |
Gauge Option | No Gauge |
Inlet Connection Size | 1 IN |
Inlet Connection Type | Female Threaded |
Lead Free | NO |
Maximum Operating Temperature-Celsius | 204.00 |
Maximum Operating Temperature-Fahrenheit | 400 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Valve Style | Standard |