252A 10-30 1/2
Part of the 252A Series
Ordering Code: 0839730
UPC: 098268102789
Lead Free: No
1/2 IN Bronze Steam Pressure Regulator, 10-30 psi
This 1/2 inch process steam pressure regulator, model 252A 10-30, is designed to offer highly sensitive response to reduced pressure changes and maintain fullest possible volume without appreciable reduced pressure drop. This regulator is ideal for use on applications such as oil lines, testing fixtures, autoclaves, steam tables, steam irons, single radiators, volcanizes, sterilizers and process lines. For 10-30 psi.
Features
- Bronze body construction
- Stainless steel disc
- Designed to offer highly sensitive response to reduced pressure changes
- Maintains fullest possible volume without appreciable reduced pressure drop
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 10 to 30 |
| Body Material | Bronze |
| Brand | Watts |
| Gauge Option | No Gauge |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Female Threaded |
| Lead Free | No |
| Maximum Operating Temperature-Celsius | 149.00 |
| Maximum Operating Temperature-Fahrenheit | 300 |
| Maximum Working Pressure-BAR | 20.70 |
| Maximum Working Pressure-PSI | 300 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Standard Reduced Pressure Setting-BAR | 3.40 |
| Standard Reduced Pressure Setting-PSI | 50 |
| Valve Style | Standard |