2300 30-80 4
Part of the 2300 Series
Ordering Code: 0681060
UPC: 098268086867
Lead Free: YES
4 In Cast Iron Direct Operated Water Pressure Reducing Valve
This 4 IN direct operated water pressure reducing valve, series 2300, is used in commercial and industrial applications to regulate the flow of water to dead-end services where the flow is intermittent and changes rapidly, such as to flushometers, snap cocks, and for locations where city water pressure needs to be reduced to supply plumbing fixtures. It consists of an iron body construction with bronze trim, Hycar composition disc, piston, Hycar diaphragm, tempered steel spring, and a single seat. It is self-contained, self-aligning, and in-line serviceable with all internal parts accessible. The pressure-balanced design eliminates water hammer, pressure fluctuations, and pressure creep. It is ideal for use in industrial plants for washrooms and processing operations, apartment buildings, hotels, office buildings, hospitals, municipal and plant water mains. Maximum pressure is 200 psi (14 bar). Reduced pressure range is 30 to 80 psi (207 to 552 kPa).
Features
- Cast iron body construction
- Hycar diaphragm and disc ensures responsive service and long service life
- For dead end service where supply flow is intermittent and changes rapidly such as flush valve service
- Designed to close against flow for smooth operation
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Disc Material | Hycar Composition |
EAN | 098268086867 |
Inlet Connection Size | 4 IN |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 150 |
Maximum Working Pressure-BAR | 13.80 |
Maximum Working Pressure-PSI | 200 |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0681060 |
Series | 2300 |
Trim Material | Stainless Steel |