263A-G-50-175 1/2
Discontinued
Part of the 263A Series
Ordering Code: 0335055
UPC: 098268016833
Lead Free: NO
1/2 IN Brass 3-Way Small Water Pressure Regulator, Gauge, Reduced Range 50-175 psi
This 1/2 inch small water pressure regulator is used in small general purpose applications to regulate water pressure in piping systems using water and No. 2 fuel oil. It has an oversized orifice and is ideally used on beverage dispensing and paint spraying equipment, ice cube machines, humidifiers, drinking fountains, and other small process applications. It consists of a brass body with an adjusting tee handle, NPT threaded female connections, three way low-water pressure gauge port with gauge, aluminum spring cage, Buna-N stainless steel disc, and a reinforced Buna-N diaphragm. The temperature range is 0 to 140 degrees F (-18 to 60 degrees C). The reduced water pressure range is 50 to 175 psi (3.4 to 12.1 bar) and the water pressure is set at 50 psi (3.4 bar).
Features
- Rugged forged brass body
- 1/4 IN (8mm) low pressure gauge port with gauge
- Oversized orifice
- Tee handle adjustment
- NPT threaded female inlet and outlet connections
- Temperature range is 0 to 140 degrees F (-18 to 60 degrees C)
- Maximum working pressure is 300 psi (21 bar)
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 50 to 175 |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Corrosion Resistant Coating | No |
Disc Material | Reinforced EPDM |
EAN | 098268016833 |
Gauge Option | Gauge Tapping & Gauge |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Operating Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0335055 |
Series | 263A |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | No |
Thermal Expansion Bypass | No |
Valve Style | 3-way |