560-Z13 10 1/4
Discontinued
Part of the 560 Series
Ordering Code: 0354525
UPC: 098268755503
Lead Free: NO
1/4 In Brass Mini Water Pressure Regulator, Female Thread X Female Thread, Set At 10 psi, Vitron Trim
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Corrosion Resistant Coating | No |
Disc Material | Buna-N |
EAN | 098268755503 |
Gauge Option | No Gauge |
Inlet Connection Size | 1/4 IN |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Operating Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/4 IN |
Outlet Thread Type | NPT |
Part Number | 0354525 |
Series | 560 |
Strainer | No |
Thermal Expansion Bypass | No |
Valve Style | Standard |