LF223-B-S-LP 3/4
Discontinued - Replaced By: LF223-S-B-LP 3/4
Part of the LF223 Series
Ordering Code: 0298529
UPC: 098268349665
Lead Free: YES
3/4 IN High Capacity Lead Free Water Pressure Reducing Valve, NPT Female Inlet and Outlet, Inlet Strainer, Bypass, Low Pressure Range 10-35 psi
This 3/4 inch high capacity lead free water pressure reducing valve is used in low pressure applications and is commonly installed at the meter in residential, commercial and industrial buildings. It is designed to control the water pressure flowing to all the appliances and outlets within the building and provides an inexpensive means of supplying lower, more functional water pressure to outlets and appliances. It features a lead free brass body construction, bypass to control thermal expansion pressure, NPT threaded female inlet with strainer by NPT female threaded outlet, high temperature resisting enlarged diaphragm for hot or cold temperatures, a sealed spring cage and seat orifice for high capacity performance. This valve can be used for accessible outdoor waterworks or pit installations. The low pressure range is 10 to 35 psi (69 to 241 kPa).
Features
- NPT threaded female inlet with strainer by NPT threaded female outlet
- Lead free cast copper silicon alloy body construction
- Bypass feature controls thermal expansion pressure
- Low pressure range 10 to 35 psi (5.27 to 8.79 bar)
- Listed by IAPMO and NSF 61 Commercial Hot
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 10 to 35 |
Adjustable Reduced Pressure Range-BAR | 1.8 to 5.2 |
Body Material | Lead Free Cast Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | YES |
Corrosion Resistant Coating | No |
Disc Material | EPDM |
EAN | 098268349665 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Does Not Apply To Product |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 160 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Does Not Apply To Product |
Outlet Thread Type | NPT |
Part Number | 0298529 |
Series | LF223 |
Standard Reduced Pressure Setting-BAR | 20.70 |
Standard Reduced Pressure Setting-PSI | 300 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Trim Material | Does Not Apply To Product |
Type | Kit |
Valve Style | Standard |