LF223-B-Z3 3/4
Discontinued - Replaced By: LF223-B 3/4
Part of the LF223 Series
Ordering Code: 0298523
UPC: 098268349603
Lead Free: YES
3/4 IN High Capacity Lead Free Water Pressure Reducing Valve, Bypass
This 3/4 inch high capacity lead free water pressure reducing valve is commonly installed at the meter in residential, commercial and industrial buildings. It is designed to control the water pressure flowing to all the appliances and outlets within the building and provides an inexpensive means of supplying lower, more functional water pressure to outlets and appliances. It features a lead free brass body construction, bypass to control thermal expansion pressure, NPT threaded female inlet and outlet connections, high temperature resisting enlarged diaphragm for hot or cold temperatures, stainless steel adjusting and cage screws, a sealed spring cage and seat orifice for high capacity performance. This valve can be used for accessible outdoor waterworks or pit installations. The adjustable reduced pressure range is 25 to 75 psi (172 to 517 kPa).
- NPT threaded female inlet by NPT threaded female outlet
- Lead free cast copper silicon alloy body construction
- Bypass feature controls thermal expansion pressure
- Enlarged diaphragm, spring cage and seat orifice for high capacity performance
- Listed by IAPMO and NSF 61 Commercial Hot
Specifications | |
---|---|
Adjustable Reduced Pressure Range | Does Not Apply To Product |
Adjustable Reduced Pressure Range-BAR | Does Not Apply To Product |
Body Material | Lead Free Cast Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | YES |
Corrosion Resistant Coating | No |
Disc Material | Reinforced EPDM |
EAN | 098268349603 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | 300 |
High Pressure Reduced Pressure Setting | 300 PSI |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Does Not Apply To Product |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 160 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Does Not Apply To Product |
Outlet Thread Type | NPT |
Part Number | 0298523 |
Series | LF223 |
Standard Reduced Pressure Setting-BAR | 20.70 |
Standard Reduced Pressure Setting-PSI | 300 |
Strainer | No |
Strainer Material | Does Not Apply To Product |
Thermal Expansion Bypass | Yes |
Trim Material | Does Not Apply To Product |
Type | Kit |
Valve Style | Standard |