LF223-HP-Z3 3/4 A
Discontinued
Part of the LF223 Series
Ordering Code: 0125303
UPC: 098268860290
Lead Free: YES
3/4 IN Lead Free High Capacity Water Pressure Reducing Valve, High Pressure Setting
This 3/4 inch lead free brass high capacity water pressure reducing valve is used in high pressure applications and is commonly installed at the meter in residential, commercial and industrial buildings. It is designed to control the water pressure flowing to all the appliances and outlets within the building and provides an inexpensive means of supplying lower, more functional water pressure to outlets and appliances. It features a lead free brass body construction, NPT threaded female inlet and outlet connections, high temperature resisting enlarged diaphragm for hot or cold temperatures, a sealed spring cage and seat orifice for high capacity performance. This valve can be used for accessible outdoor waterworks or pit installations. The high pressure reduced range is 50 to 145 psi (3.4 to 10.0 bar).
- NPT threaded female inlet by NPT threaded female outlet
- Lead free cast copper silicon alloy body construction
- High pressure range 50 to 145 psi (3.4 to 10.0 bar)
- Sealed spring cage and stainless steel corrosion resistant adjusting cage screws for accessible outdoor or pit installations
- Listed by IAPMO and NSF 61 Commercial Hot
Specifications | |
---|---|
Body Material | Lead Free Cast Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | YES |
Disc Material | Reinforced EPDM |
EAN | 098268860290 |
Lead Free | YES |
Part Number | 0125303 |
Series | LF223 |
Strainer Material | Does Not Apply To Product |
Thermal Expansion Bypass | No |
Trim Material | Does Not Apply To Product |
Type | Kit |
Valve Style | Standard |