LF223-S-B-Z3 2
Discontinued
Part of the LF223 Series
Ordering Code: 0298582
UPC: 098268350593
Lead Free: YES
2 IN High Capacity Lead Free Water Pressure Reducing Valve, Inlet Strainer, Bypass
This 2 inch high capacity lead free water pressure reducing valve is commonly installed at the meter in residential, industrial and commercial buildings. It is designed to control the water pressure flowing to all the appliances and outlets within the building and provides an inexpensive means of supplying lower, more functional water pressure to outlets and appliances. It features a lead free brass body construction, bypass to control thermal expansion pressure, NPT threaded female inlet with strainer, NPT female threaded outlet, high temperature resisting enlarged diaphragm for hot or cold temperatures, a sealed spring cage and seat orifice for high capacity performance. This valve can be used for accessible outdoor waterworks or pit installations. The adjustable reduced pressure range is 25 to 75 psi (172 to 517 kPa).
Features
- NPT threaded female inlet with strainer by NPT threaded female outlet
- Lead free cast copper silicon alloy body construction
- Enlarged diaphragm, spring cage and seat orifice for high capacity performance
- Serviceable in line
- Listed by IAPMO and NSF 61 Commercial Hot
| Specifications | |
|---|---|
| Body Material | Lead Free Cast Copper Silicon Alloy |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Corrosion Resistant Coating | No |
| Disc Material | Reinforced EPDM |
| EAN | 098268350593 |
| Gauge Option | No Gauge |
| Inlet Connection Size | 2 IN |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 160 |
| Maximum Working Pressure-BAR | 20.70 |
| Maximum Working Pressure-PSI | 300 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 2 IN |
| Outlet Thread Type | NPT |
| Part Number | 0298582 |
| Series | LF223 |
| Strainer | Yes |
| Strainer Material | Stainless Steel |
| Thermal Expansion Bypass | Yes |
| Trim Material | Does Not Apply To Product |
| Type | Kit |
| Valve Style | Standard |