LF560 0-60 1/8
Part of the LF560 Series
Ordering Code: 0121250
UPC: 098268581508
Lead Free: YES
1/8 IN Lead Free Mini Water Pressure Regulator, Female Thread x Female Thread, 0-60 psi
This 1/8 inch lead free mini water pressure regulator is designed to reduce incoming water pressure to protect plumbing system components and reduce water consumption. It is used in industrial process applications to regulate water pressure in systems where a small economical package is required. It has an oversized orifice that is ideal for use in miscellaneous plumbing applications and OEM equipment such as a travel trailer. It consists of a rugged lead free brass body, female NPT connections, plugged gauge port, Buna-N seat and diaphragm, stainless steel stem and spring, and a heavy duty slotted and knurled adjusting screw. The reduced pressure range is 0 to 60 psi (0 to 4.1 bar) and is factory set at 40 psi (2.8 bar).
Features
- Lead free brass body
- Stainless steel stem and spring
- Oversized orifice
- Heavy duty slotted and knurled adjusting screw
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 0 to 60 |
| Adjustable Reduced Pressure Range-BAR | 0 to 4.13 |
| Body Material | Lead Free Brass |
| Brand | Watts |
| Corrosion Resistant Coating | No |
| Disc Material | Buna-N |
| EAN | 098268581508 |
| Gauge Option | No Gauge |
| Inlet Connection Size | 1/8 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | FPT |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 140 |
| Maximum Working Pressure-BAR | 21.00 |
| Maximum Working Pressure-PSI | 300 |
| Minimum Temperature - Celsius | 0.60 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1/8 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0121250 |
| Series | LF560 |
| Standard Reduced Pressure Setting-BAR | 2.80 |
| Standard Reduced Pressure Setting-PSI | 40 |
| Strainer | No |
| Strainer Material | Does Not Apply To Product |
| Thermal Expansion Bypass | No |
| Trim Material | Does Not Apply To Product |
| Type | Kit |
| Valve Style | Standard |