LFN250B 1/2
Part of the LFN250 Series
Ordering Code: 0121241
UPC: 098268580501
Lead Free: YES
1/2 In Lead Free Water Pressure Reducing Valve, Npt Female x Npt Female, Adjust 25-75 psi, Bypass
This 1/2 inch lead free water pressure reducing valve is used in residential applications to reduce incoming domestic water pressure to protect plumbing components and reduce water consumption. It consists of a iron body with 1/2 inch NPT female inlet and outlet connections, stainless steel seat, integral strainer, and thermal expansion bypass feature. All parts are quickly and easily serviceable without removing the valve from the line. The reduced pressure is set at 50 psi (345 kPa) and maximum working pressure is 250 psi (17.2 bar).
Features
- Lead free construction
- Bypass feature controls thermal expansion pressure
- High temperature resisting diaphragm for hot or cold water
- Integral stainless steel strainer
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.8 to 5.2 |
Body Material | Iron |
Brand | Watts |
Corrosion Resistant Coating | Yes |
Disc Material | EPDM |
EAN | 098268580501 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 160 |
Maximum Working Pressure-BAR | 17.20 |
Maximum Working Pressure-PSI | 250 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0121241 |
Series | LFN250 |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Trim Material | Stainless Steel |
Type | Kit |
Valve Style | Standard |