1 LFN45BM1-DU-PEXXPEX
Part of the LFN45B Series
Ordering Code: 0126319
UPC: 098268225303
Lead Free: YES
1 IN Lead Free Water Pressure Reducing Valve, Double Union, Crimp, Elastomer Disc, Max Work 400 psi, Adjust 25-75 psi
This 1 inch lead free water pressure reducing valve is designed to reduce incoming water pressure to protect plumbing components and reduce the water consumption for commercial, industrial and residential applications. It features a lead fee cast copper silicon alloy body, thermoplastic seat cartridge, crimp union end connections, reinforced diaphragm, and a bypass valve to control thermal expansion pressure. The reduced pressure rating is set at 60 psi (345 kPa). The maximum working pressure is 400 psi (27.6 bar) and temperature range is 33 to 180 degrees F (0.5 to 82 degrees C).
Features
- Lead free body construction
- Crimp double union end connections for PEX tubing
- Bypass valve controls thermal expansion pressure
- Sealed spring cage for accessible outdoor or pit installations
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.7 to 5.2 |
Body Material | Lead Free Cast Copper Silicon Alloy |
Brand | Watts |
Corrosion Resistant Coating | No |
Disc Material | Elastomer |
EAN | 098268225303 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 1 IN |
Inlet Connection Type | Union Pex |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 27.60 |
Maximum Working Pressure-PSI | 400 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Union Pex |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0126319 |
Series | LFN45B |
Standard Reduced Pressure Setting-BAR | 4.14 |
Standard Reduced Pressure Setting-PSI | 60 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Trim Material | Does Not Apply To Product |
Valve Style | Standard |