LFN45BM1-DU-PEXXPEX US-QAD
Part of the LFN45B Series
Ordering Code: 88009483
UPC: 098268571707
Lead Free: YES
1/2 IN Lead Free Water Pressure Reducing Valve, Double Union, PEX x PEX, Elastomer Disc, Max 400 psi, Adjust 25-75 psi
This 3/4 inch lead free water pressure reducing valve is used in commercial and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a lead fee cast copper silicon alloy body, integral stainless steel strainer and thermal expansion bypass. It features double union PEX end connections. The maximum working pressure is 400 psi (27.6 bar), and may be adjusted from 25 to 75 psi (172 to 517 kPa). The standard setting is 50 psi (345 kPa). All parts are quickly and easily serviceable without removing the valve from the line. US-QAD
Features
- Lead free body construction
- PEX union inlet and outlet
- Integral stainless steel strainer removable for cleaning
- Sealed spring cage for accessible outdoor or pit installations
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.7 to 5.2 |
Body Material | Lead Free Cast Copper Silicon Alloy |
Brand | Watts |
Corrosion Resistant Coating | No |
Disc Material | Elastomer |
EAN | 098268571707 |
Gauge Option | Gauge Tapping |
High Pressure Reduced Pressure Range | Not Applicable |
High Pressure Reduced Pressure Setting | Not Applicable |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Pex Crimped |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 27.50 |
Maximum Working Pressure-PSI | 400 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Pex Crimped |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 88009483 |
Series | LFN45B |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Trim Material | Engineered Composite |
Valve Style | Standard |