LFU5B-GG-LP-Z3
Part of the LFU5B-Z3 Series
Ordering Code: 0009121
UPC: 098268327571
Lead Free: YES
3/4 IN Lead Free Water Pressure Reducing Valve, NPT Female Union x NPT Female, Low Pressure Range 10-35 psi, Gauge Tapping, Gauge
This 3/4 inch lead free brass high performance water pressure reducing valve is equipped for low pressure ranges with gauge tapping and a 160 psi (11.0 bar) gauge. It is designed to reduce incoming water pressure to protect plumbing systems and reduce water consumption for commercial, industrial and residential applications. The easy maintenance assembly consists of a replaceable seat module and a bypass feature to control thermal expansion pressure. The temperature range is 33 to 160 degrees F (0.5 to 71 degrees C). The low pressure range is 10 to 35 psi (69 to 241 kPa) with the standard setting at 30 psi (207
Features
- Low pressure applications with gauge tapping and gauge
- Integral stainless steel strainer removable for cleaning
- Sealed spring cage with stainless steel cage screws
- Bypass feature controls thermal expansion pressure
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 25 to 75 |
| Adjustable Reduced Pressure Range-BAR | 1.8 to 5.2 |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Corrosion Resistant Coating | Yes |
| Disc Material | Reinforced EPDM |
| Gauge Option | Gauge Tapping & Gauge |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Union Joint |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 20.70 |
| Maximum Working Pressure-PSI | 300 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0009121 |
| Series | LFU5B-Z3 |
| Standard Reduced Pressure Setting-BAR | 3.40 |
| Standard Reduced Pressure Setting-PSI | 50 |
| Strainer | Yes |
| Strainer Material | Stainless Steel |
| Thermal Expansion Bypass | Yes |
| Type | Kit |
| UPC | 098268327571 |
| Valve Style | Standard |