LFX65BDU-G-HP 1 1/2
Discontinued - Replaced By: LF25AUB-DU-G-HP-Z3 1 1/2
Part of the LFX65B Series
Ordering Code: 0010038
UPC: 098268436358
Lead Free: YES
1 1/2 In Lead Free Water Pressure Reducing Valve, Double Union, NPT Thread Female, High Range 50-150 psi, Gauge Tapping
This 1 1/2 inch lead free cartridge style water pressure reducing valve is designed to reduce incoming water pressure to protect plumbing components and reduce the water consumption for commercial, industrial and residential applications. It features a lead free brass body, thermoplastic seat cartridge, NPT threaded union female inlet and outlet connections, reinforced diaphragm, gauge tapping, and a bypass valve to control thermal expansion pressure. The reduced high pressure rating is set at 100 psi (6.9 bar). The maximum working pressure is 400 psi (27.6 bar) and temperature range is 33 to 180 degrees F (0.5 to 82 degrees C).
Features
- NPT threaded union female inlet and outlet
- Gauge tapping
- Bypass valve controls thermal expansion pressure
- High pressure setting
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 20 to 80 |
| Adjustable Reduced Pressure Range-BAR | 1.4 to 5.5 |
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Corrosion Resistant Coating | No |
| Disc Material | Reinforced EPDM |
| EAN | 098268436358 |
| Gauge Option | Gauge Tapping |
| High Pressure Reduced Pressure Range | 50 to 150 PSI |
| High Pressure Reduced Pressure Setting | 100 PSI |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Type | Union Joint |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 27.60 |
| Maximum Working Pressure-PSI | 400 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Union Joint |
| Outlet Thread Type | NPT |
| Part Number | 0010038 |
| Series | LFX65B |
| Standard Reduced Pressure Setting-BAR | 3.40 |
| Standard Reduced Pressure Setting-PSI | 50 |
| Strainer | Yes |
| Strainer Material | Stainless Steel |
| Thermal Expansion Bypass | Yes |
| Valve Style | Standard |