N55B-M1
Discontinued - Replaced By: LFN55B-M1
Water Pressure Reducing Valves
Series N55B Water Pressure Reducing Valves are used in commercial and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a brass body construction integral stainless steel strainer, thermoplastic seat, bronze sealed spring cage for waterworks pit installations and thermal expansion bypass. The N55B is available with either threaded, solder, PEX, quick-connect or CPVC end connections. Maximum Working Pressure: 400psi (27.6 bar), Adjustable Reduced Pressure Range: 25 to 75psi (172 to 517 kPa), Standard Pressure Setting: 50psi (345 kPa).
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific N55B-M1