LFN55B-M1
Lead Free* Water Pressure Reducing Valves, Sizes: 1/2 ‒ 1 IN
LFN55B-M1
Lead Free* Water Pressure Reducing Valves, Sizes: 1/2 ‒ 1 IN
Features
- Parts are easily and quickly serviceable without removing valve from line
- Bypass feature controls thermal expansion pressure
- Sealed spring cage for accessible outdoor or pit installations
- Integral stainless steel strainer to stop debris
- Models available with gauge port tapping to allow downstream pressure measurements
Series LFN55B-M1 Water Pressure Reducing Valves are engineered for use in both commercial and residential plumbing systems to regulate incoming water pressure, helping to protect system components and reduce overall water consumption. Constructed with a Lead Free* brass body, the valve includes an integral stainless steel strainer, a thermoplastic seat, and a bronze sealed spring cage, making it suitable for waterworks pit installations. It also features a thermal expansion bypass for added system protection.
The LFN55B-M1 is available with a variety of end connection options, including threaded, solder, PEX, quick-connect, CPVC, press, and cold expansion PEX (ASTM F1960), offering flexibility for different installation requirements. Valves come preset at 50 psi (345 kPa), with an adjustable reduced pressure range from 25 to 75 psi (172 to 517 kPa), and supports a maximum working pressure of 400 psi (27.6 bar). For enhanced functionality, models with gauge port tapping are available, allowing for convenient downstream pressure measurement and system diagnostics.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFN55B-M1
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
TPK-CEF-F1960-3/4
Tailpiece Kit |
LFN45B, LFN55B, LF25AUB-Z3</br></br> |
(1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring</br> |
|
TPK-CPVC-3/4
Tailpiece Kit |
LFN45B, LFN55B, LF25AUB-Z3</br></br> |
(1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring</br> |
|
TPK-PEX-F1807-3/4
Tailpiece Kit |
LFN45B, LFN55B, LF25AUB-Z3</br></br> |
(1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring</br> |
|
TPK-Press-3/4
Tailpiece Kit |
LFN45B, LFN55B, LF25AUB-Z3</br></br> |
(1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring</br> |
|
TPK-QC-3/4
Tailpiece Kit |
LFN45B, LFN55B, LF25AUB-Z3</br></br> |
(1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring</br> |
|
TPK-Solder-3/4
Tailpiece Kit |
LFN45B, LFN55B, LF25AUB-Z3</br></br> |
(1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring</br> |
|
TPK-Threaded-3/4
Tailpiece Kit |
LFN45B, LFN55B, LF25AUB-Z3</br></br> |
(1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring</br> |
|
RK N45B-EZ-N55BM1
Repair Kit |
N45/N55</br></br> |
Complete Seat/Stem Replacement Module, Epdm Diaphragm, Stainless Steel Strainer And Stem Nut</br> |
|
TPK-CEF-F1960-1
Tailpiece Kit |
LFN45B, LFN55B, LF25AUB-Z3</br></br> |
(1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring</br> |
|
TPK-CPVC-1
Tailpiece Kit |
LFN45B, LFN55B, LF25AUB-Z3</br></br> |
(1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring</br> |
|
TPK-PEX-F1807-1
Tailpiece Kit |
LFN45B, LFN55B, LF25AUB-Z3</br></br> |
(1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring</br> |
|
TPK-Press-1
Tailpiece Kit |
LFN45B, LFN55B, LF25AUB-Z3</br></br> |
(1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring</br> |
|
TPK-QC-1
Tailpiece Kit |
LFN45B, LFN55B, LF25AUB-Z3</br></br> |
(1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring</br> |
|
TPK-Solder-1
Tailpiece Kit |
LFN45B, LFN55B, LF25AUB-Z3</br></br> |
(1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring</br> |
|
TPK-Threaded-1
Tailpiece Kit |
LFN45B, LFN55B, LF25AUB-Z3</br></br> |
(1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring</br> |
|
TPK-CPVC-1/2
Tailpiece Kit |
LFN45B, LFN55B, LF25AUB-Z3</br></br> |
(1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring</br> |
|
TPK-PEX-F1807-1/2
Tailpiece Kit |
LFN45B, LFN55B, LF25AUB-Z3</br></br> |
(1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring</br> |
|
TPK-Press-1/2
Tailpiece Kit |
LFN45B, LFN55B, LF25AUB-Z3</br></br> |
(1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring</br> |
|
TPK-QC-1/2
Tailpiece Kit |
LFN45B, LFN55B, LF25AUB-Z3</br></br> |
(1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring</br> |
|
TPK-Solder-1/2
Tailpiece Kit |
LFN45B, LFN55B, LF25AUB-Z3</br></br> |
(1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring</br> |
|
TPK-Threaded-1/2
Tailpiece Kit |
LFN45B, LFN55B, LF25AUB-Z3</br></br> |
(1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring</br> |
|
TPK-Press-2
Tailpiece Kit |
LFN45B, LFN55B, LF25AUB-Z3</br></br> |
(1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring</br> |
|
TPK-Solder-2
Tailpiece Kit |
LFN45B, LFN55B, LF25AUB-Z3</br></br> |
(1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring</br> |
|
TPK-Threaded-2
Tailpiece Kit |
LFN45B, LFN55B, LF25AUB-Z3</br></br> |
(1) Union Nut, (1) Union Tailpiece, (1) LFN45B/LFN55B Series O-ring, (1) LF25AUB-Z3 Series O-ring</br> |