P60M1-0-60
Part of the P60 Series
Ordering Code: 0354555
UPC: 098268224382
Lead Free: YES
1/4 IN Miniature Plastic Water Pressure Regulator, NPT Female, Acetal Plug, 0-60 psi
This 1/4 inch miniature water pressure regulator is compact and lightweight with a high flow capacity. It is used in general purpose and OEM applications where a small economical package is required. It is also suitable for deionized water applications. It has a balanced piston design for applications to regulate pressure in systems that require a constant downstream and accurate flow performance. It consists of a thermoplastic body construction, NPT female connections in a straight through gauge port, a rubber disc, diaphragm, and seals of FDA grade elastomers, stainless steel internal metal components. The reduced pressure range is 0 to 60 psi (0 to 4.22 bar) and the temperature range is 33 to 150 degrees F (0.5 to 66 degrees C).
- Corrosion resistant thermoplastic body
- All internal rubber components such as disc, diaphragm and seals are all FDA grade elastomers
- All internal metal components in contact with fluid are of 300 series stainless steel
- Compact design and lightweight construction
- Bottom clean out plug for service
- Temperature range is 33 F to 150 degrees F (0.5 C to 66 degrees C)
- Maximum Inlet pressure is 300 psi (21 bar)
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 0 to 60 |
Adjustable Reduced Pressure Range-BAR | 0 to 4.22 |
Body Material | Plastic |
Brand | Watts |
Corrosion Resistant Coating | Yes |
Disc Material | Buna-N |
EAN | 098268224382 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 1/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 150 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0354555 |
Series | P60 |
Strainer | No |
Strainer Material | Does Not Apply To Product |
Thermal Expansion Bypass | No |
Trim Material | Does Not Apply To Product |
Type | Kit |
Valve Style | Standard |