P60M1-4-QD-0-125
Part of the P60 Series
Ordering Code: 0354608
UPC: 098268341911
Lead Free: YES
1/4 IN Miniature Plastic Water Pressure Regulator, Quick Disconnect, Acetal Plug, 0-125 psi, Gauge Port/90 Degree Inlet to Outlet
This 1/4 inch miniature water pressure regulator is compact and lightweight with a high flow capacity. It is used in general purpose and OEM applications where a small economical package is required. It is also suitable for deionized water applications. It has a balanced piston design for applications to regulate pressure in systems that require a constant downstream and accurate flow performance. It consists of a thermoplastic body construction, four NPT female connections, two NPT pipe plugs, rubber disc, diaphragm, seals of FDA grade elastomers, quick disconnect, and stainless steel internal metal components. The plugs allow configurations of straight through to outlet, 90 degree to outlet, or use of a gauge. The reduced pressure range is 0 to 125 psi (0 to 8.79 bar) and the temperature range is 33 to 150 degrees F (0.5 to 66 degrees C).
Features
- Corrosion resistant thermoplastic body
- All internal rubber components such as disc, diaphragm and seals are all FDA grade elastomers
- All internal metal components in contact with fluid are of 300 series stainless steel
- Quick disconnect for plastic tubing
- Bottom clean out plug for service
- Temperature range is 33 F to 150 degrees F (0.5 C to 66 degrees C)
- Maximum Inlet pressure is 300 psi (21 bar)
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 0 to 125 |
Adjustable Reduced Pressure Range-BAR | 0 to 8.79 |
Body Material | Plastic |
Brand | Watts |
Corrosion Resistant Coating | Yes |
Disc Material | Buna-N |
EAN | 098268341911 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 1/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 150 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/4 IN |
Outlet Connection Type | Does Not Apply To Product |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0354608 |
Series | P60 |
Strainer | No |
Strainer Material | Does Not Apply To Product |
Thermal Expansion Bypass | No |
Trim Material | Does Not Apply To Product |
Type | Kit |
Valve Style | Standard |