SS263APM1-G-V-3-50 1/2
Part of the SS263AP Series
Ordering Code: 0335121
UPC: 098268921991
Lead Free: YES
1/2 In Ss 3-Way Small Water Pressure Regulator, Npt Female, 3-50 psi, Gauge, Viton Trim
This 1/2 inch small water pressure reducing valve is designed for use with deionized water, chemical solutions, high purity water purification systems and low pressure steam 15 psi (1.0 bar) applications. It has an oversized orifice and is ideally used on beverage dispensing and paint spraying equipment, ice cube machines, humidifiers, drinking fountains, and other small process applications. It consists of a compact stainless steel body and spring cage, compact stainless steel adjusting screw, Viton trim, NPT threaded female connections, three way low-pressure gauge port with gauge, Buna-N compact stainless steel disc, and a reinforced Buna-N diaphragm. The temperature range is 33 to 120 degrees F (0.5 to 49 degrees C). The reduced pressure range is 3 to 50 psi (0.2 to 3.5 bar) and the pressure is set at 15 psi (1.0 bar).
Features
- Rugged investment cast stainless steel body and cage
- 1/4 IN (8mm) low pressure gauge port with gauge
- Oversized orifice
- Stainless steel adjusting screw
- NPT threaded female inlet and outlet connections
- Temperature range is 33 F to 120 degrees F (0.5 C to 49 degrees C)
- Maximum working pressure is 400 psi (27.6 bar)
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 3 to 50 |
Body Material | Stainless Steel |
Brand | Watts |
Corrosion Resistant Coating | No |
Disc Material | Buna-N |
EAN | 098268921991 |
Gauge Option | Gauge Tapping |
High Pressure Reduced Pressure Range | 25 to 175 PSI |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 120 |
Maximum Working Pressure-BAR | 27.60 |
Maximum Working Pressure-PSI | 400 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0335121 |
Series | SS263AP |
Standard Reduced Pressure Setting-BAR | 1.00 |
Standard Reduced Pressure Setting-PSI | 15 |
Strainer | No |
Strainer Material | Does Not Apply To Product |
Thermal Expansion Bypass | No |
Type | Kit |
Valve Style | 3-way |