315M2-015
Part of the 315-M2 Series
Ordering Code: 0342629
UPC: 098268792034
3/4 x 3/4 IN Bronze Steam Safety Relief Valve, 15 psi
This 3/4 x 3/4 inch high capacity safety relief valve is designed for low pressure, steam heating boilers and process equipment used in industrial and commercial applications. It features a bronze body, stainless steel spring, top guided stem, NPT threaded male inlet x threaded female outlet (drain) connection, and a non-stick PTFE(R) disc to metal seating ensures positive shutoff. The factory pressure setting for saturated steam service is set at 15 psi. This valve has an ASME, section IV rating.
Features
- Pressure for saturated steam service set at 15 psi
- Bronze body
- NPT male inlet x NPT female outlet
- Top guided stem and non-stick PTFE disc to metal seat assures positive shutoff
| Specifications | |
|---|---|
| Buy American Act Compliant | YES |