L315M2-015
Part of the 315-M2 Series
Ordering Code: 0342632
UPC: 098268792393
3/4 x 3/4 IN Bronze Steam Safety Relief Valve, Extended Inlet Shank, 15 psi
This 3/4 x 3/4 inch high capacity safety relief valve is designed for pressure cookers and steam cleaning equipment with low pressure requirements. It features a bronze body with an extended inlet shank, stainless steel spring, top guided stem, NPT threaded male inlet x threaded female outlet (drain) connection, and a non-stick PTFE(R) disc to metal seating ensures positive shutoff. The factory pressure setting for saturated steam service is set at 15 psi.
Features
- Pressure for saturated steam service set at 15 psi
- Bronze body with extended shank to accommodate insulation
- NPT male inlet x NPT female outlet
- Top guided stem and non-stick PTFE disc to metal seat assures positive shutoff
| Specifications | |
|---|---|
| Buy American Act Compliant | YES |