BP30-075175
Part of the BP30 Series
Ordering Code: 0114241
UPC: 098268009361
1/2 IN Bronze Diaphragm Operated Bypass Control Relief Valve, T Handle, Adjustable 75-175 psi, PTFE Disc
This 1/2 inch bypass control relief valve is used in commercial, residential and industrial applications to regulate liquid pressure as supplied by a positive pressure pump. It is a diaphragm-operated type valve that protects equipment by opening at an adjustable range of 75-175 psi (5.2 to 12.1 bar) to allow excess volume to be bypassed back to the source. It consists of a bronze body construction with NPT threaded male inlet and NPT threaded female outlet, sensitive rubber diaphragm, Buna-N disc, spring and adjustment handle, and a tee handle.
Features
- Spring loaded
- Soft seated
- Bronze body
- Automatic reseating
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
EAN | 098268009361 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0114241 |
Pressure Range | 10 to 175 PSI |
Pressure Relief Setting-PSI | 75 |
Protection Type | Pressure |
Series | BP30 |