174A 035 FS 2
Part of the 174A Series
Ordering Code: F278031
UPC: 098268582383
Lead Free: No
2 IN 174A Bronze Boiler Pressure Relief Valve, 35 psi, Discharge Line Flood Sensor Included
This pressure relief valve has a 2 inch NPTF female inlet and outlet and a 35 psi pressure relief setpoint. The valve can be used for hot water space heating boiler applications to protect against excessive pressure. It features a bronze body, non-metallic disc-to-metal seating, and test lever. Includes a nonrestrictive discharge drain line flood sensor with SentryPlus Alert(R) technology to detect excessive water discharges from the relief valve. When paired with an add on connection kit, the sensor is activated to relay alerts for potential flooding events. Connection kit options include BMS, cellular communication, and the Sensor Control Monitor which enables integration with BAS via RS?485 Modbus or the Nexa platform through Wi-Fi.
Features
- Features a flood sensor with SentryPlus Alert technology to detect excessive water discharges from the relief valve
- Requires purchase of activation kit to activate sensor
- Integrates with the Sensor Control Monitor to deliver maintenance alerts to BAS via RS-485 Modbus or the Nexa platform by Wi-Fi connectivity
- Bronze body
- Automatic reseating
- Non-mechanical seat to disc alignment
- Set pressure 35 psi
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Inlet Connection Size | 2 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPTF |
| Lead Free | No |
| Maximum Working Pressure-PSI | 25 |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPTF |
| Part Number | F278031 |
| Pressure Range | Does Not Apply To Product |
| Pressure Relief Setting-PSI | 35 |
| Series | 174A |
| UPC | 098268582383 |